Eaton Crouse-Hinds series Condulet FD device box, Deep, Copper-free aluminum, Single-gang, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet FD device box
|
| Catalog Number |
FD2 SA
|
| UPC |
782274745091
|
| Product Length/Depth |
5.16 in
|
| Product Height |
2.75 in
|
| Product Width |
2.69 in
|
| Product Weight |
1.08 lb
|
| Product Type |
Device box
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Deep
|
| Number of gangs |
1
|
| Trade size |
3/4"
|
| Material |
Copper-free aluminum
|